??
CAD model selection
SHDS-56C-10x10(0x0-0x0 )
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDS-56C/CW - Single Disk Type / Clamp or Clamp Split Type
Bill of material
SHDS-56C-10x10(0x0-0x0 )
PNO
Product No.
SHDS-56C
SH
Shape
Cylinder
FM
Fastening Method
General Clamp Type
D
Outer Diameter
56.0
L
Length
44.2
L1
19.5
L2
13.3
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap
Embedded Preview + Generation
Preview
CAD Download
3D
2D